IESNA:LM-63-2002
[TEST]P951850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48871
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9810.4 9815.6 9794.9 9750.9 9495 9228.7 9184.8 9396.8 9887.9 10542
11333 12243 13202 13902.6 14440.3 14972.8 15458.8 15750.9 15851.7 15743.2
15195.1 14210.2 12951.3 10955.6 8044.8 4684.2 3637.2 3327 2957.3 2409.3
1850.9 1437.3 1078 674.7 385.2 155.1 0
9810.4 9769 9748.3 9719.9 9471.7 9200.3 9161.5 9352.8 9825.9 10500.6
11271 12149.9 13109 13832.8 14349.8 14892.7 15373.5 15683.7 15828.5 15699.2
15109.8 14145.6 12866 10785 7791.4 4536.8 3595.8 3296 2921.1 2367.9
1827.7 1419.2 1026.3 648.9 374.8 149.9 0
9810.4 9797.5 9787.1 9758.7 9562.2 9301.1 9218.4 9376.1 9789.7 10423.1
11172.7 12015.5 12966.8 13804.3 14383.4 14921.1 15487.2 15872.4 16112.8 16092.1
15694 14809.9 13597.5 11710.4 8926.3 5278.7 3660.5 3324.4 3014.2 2585.1
2086.2 1551 1147.8 749.7 408.4 186.1 0
9810.4 9787.1 9774.2 9797.5 9663 9438.1 9337.3 9417.5 9707 10213.7
10888.4 11640.6 12511.8 13452.8 14205 14802.2 15376.1 15875 16172.3 16311.9
16156.8 15613.9 14647.1 12951.3 10397.2 6651.4 3766.5 3125.4 2843.6 2507.5
2150.8 1786.3 1383 922.9 527.4 235.2 0
9810.4 9800 9807.8 9859.5 9833.7 9714.7 9567.4 9551.9 9683.7 9986.2
10451.5 11051.2 11769.9 12597.1 13499.3 14334.3 14983.1 15546.7 16045.6 16412.7
16516.1 16288.6 15722.5 14799.6 12995.2 9794.9 5451.9 2766 2176.6 1832.8
1494.2 1204.6 938.4 661.8 359.3 131.8 0
9810.4 9815.6 9844 9913.8 9981 9981 9911.2 9846.6 9856.9 9983.6
10234.3 10627.3 11157.2 11782.8 12483.4 13372.6 14318.8 15117.6 15580.3 15797.4
15939.6 16009.4 15986.2 15957.7 15681.1 14052.5 10521.3 5860.4 2665.2 1711.3
1346.8 1044.4 762.6 524.8 302.5 111.2 0
9810.4 9820.7 9875 9957.7 10076.7 10182.6 10255 10311.9 10306.7 10405
10570.4 10823.7 11175.3 11578.6 12072.3 12674.7 13359.7 14112 14789.3 15350.2
15916.4 16552.3 17188.2 17850 18669.5 19129.6 17710.4 14011.1 9053 4547.2
2181.8 1341.7 909.9 592 338.6 118.9 0
9810.4 9828.5 9903.5 10022.4 10151.6 10280.9 10436 10611.8 10823.7 11095.2
11441.6 11839.7 12268.8 12744.5 13310.6 14003.4 14786.7 15650.1 16591.1 17609.6
18785.8 20070.6 21507.9 22937.4 24540.2 26404 28221.3 28681.5 27011.5 23043.4
17128.8 10865.1 6336 3500.2 1545.9 372.3 0
9810.4 9854.3 9944.8 10081.8 10216.2 10337.7 10485.1 10686.7 10922 11278.7
11749.2 12289.5 12930.6 13721.6 14683.3 15875 17255.4 18853 20574.7 22332.5
24330.8 26228.2 28466.9 30741.8 33471.6 36155 39567.3 43222.6 46130.8 45825.8
40327.3 30390.2 19209.7 7698.4 1406.3 310.2 0
9810.4 9851.7 9962.9 10092.2 10226.6 10371.4 10523.9 10728.1 10973.7 11327.8
11762.1 12284.3 12902.1 13695.8 14680.7 15931.9 17364 19096 21009 22968.5
25026.2 27127.9 29379.5 31835.3 34456.6 37189 40291.1 43662 46955.4 47537.1
42051.5 30692.7 17413.1 4534.2 966.8 286.9 0
9810.4 9849.2 9937.1 10110.3 10252.4 10410.1 10539.4 10728.1 10986.6 11296.8
11671.6 12098.2 12584.2 13251.1 14127.5 15187.4 16469.6 18046.5 19843.1 21802.6
23772.4 25791.4 27877.5 30103.3 32533.3 34921.9 37411.3 39590.5 41247.6 40061
34526.4 23793.1 10355.8 1998.3 602.3 199.1 0
9810.4 9838.8 9957.7 10107.7 10244.7 10381.7 10510.9 10660.9 10870.3 11095.2
11361.4 11619.9 11878.5 12227.4 12739.3 13416.6 14230.9 15324.4 16611.7 18069.7
19657 21298.5 22911.6 24550.5 26254.1 27849.1 29449.3 30899.5 31207.1 28503.1
22984 15792.3 6739.3 1341.7 403.3 111.2 0
9810.4 9838.8 9937.1 10050.8 10164.5 10234.3 10304.1 10363.6 10417.9 10482.5
10503.2 10433.4 10301.6 10162 10063.7 10058.6 10198.2 10596.3 11242.5 12056.8
13021.1 14083.5 15153.8 16218.8 17252.8 18113.7 18625.5 18912.5 18183.5 15295.9
11216.7 6935.8 2766 785.9 289.5 72.4 0
9810.4 9802.6 9825.9 9859.5 9838.8 9701.8 9489.8 9171.9 8753.1 8199.9
7507.1 6700.5 5899.2 5229.6 4697.1 4257.6 3919 3701.8 3590.7 3564.8
3634.6 3774.2 3908.6 4040.5 4102.5 4001.7 3691.5 3197.7 2442.9 1734.6
1261.5 915.1 667 467.9 281.8 75 0
9810.4 9745.8 9665.6 9507.9 9223.6 8750.5 8117.2 7313.2 6413.6 5596.7
4927.2 4345.5 3807.8 3409.7 3192.6 3091.8 3022 2936.7 2846.2 2760.9
2660.1 2523 2362.8 2220.6 2083.6 1946.6 1812.1 1667.4 1496.8 1302.9
1103.8 909.9 703.1 483.4 263.7 59.5 0
9810.4 9681.1 9445.9 9047.8 8427.4 7545.9 6579 5658.7 4981.5 4405
3913.8 3637.2 3476.9 3337.3 3192.6 3071.1 3006.5 2983.2 2939.2 2841
2698.8 2556.6 2411.9 2272.3 2119.8 1969.8 1817.3 1654.5 1496.8 1323.6
1140 935.8 703.1 455 232.7 49.1 0
9810.4 9639.8 9244.3 8595.4 7644.1 6483.4 5501.1 4821.2 4278.3 3939.7
3779.4 3632 3476.9 3311.5 3159 3065.9 3037.5 3022 2985.8 2869.4
2600.6 2448.1 2311.1 2179.2 2057.7 1944 1804.4 1649.3 1483.8 1297.7
1096.1 878.9 651.4 439.5 235.2 64.6 0
9810.4 9572.6 9021.9 8124.9 6894.4 5684.6 4911.7 4340.4 4030.1 3895.7
3727.7 3564.8 3453.7 3334.8 3171.9 3068.5 3022 2959.9 2685.9 2569.6
2530.8 2515.3 2471.3 2401.5 2295.6 2156 1959.5 1776 1574.3 1372.7
1165.9 959.1 744.5 527.4 310.2 106 0
9810.4 9554.5 8882.3 7768.2 6369.6 5276.2 4585.9 4143.9 4012 3859.5
3673.4 3546.7 3466.6 3360.6 3166.7 3034.9 2931.5 2647.1 2548.9 2507.5
2473.9 2466.2 2435.1 2352.4 2210.2 2042.2 1861.3 1664.8 1460.6 1277
1098.7 922.9 754.8 584.2 586.8 444.6 0
9810.4 9484.7 8685.9 7426.9 5971.5 5030.6 4389.5 4105.1 4009.5 3836.3
3657.9 3544.1 3476.9 3370.9 3143.5 2944.4 2683.3 2479.1 2414.5 2355
2316.2 2293 2187 2068.1 1933.6 1799.2 1641.5 1489 1321 1150.4
990.1 824.6 669.5 806.5 723.8 243 0
9810.4 9464 8616.1 7305.4 5808.7 4834.1 4260.2 4089.6 4001.7 3833.7
3657.9 3551.9 3502.8 3404.6 3127.9 2835.8 2494.6 2352.4 2261.9 2189.6
2153.4 2073.2 1938.8 1814.7 1688.1 1545.9 1421.8 1297.7 1165.9 1047
987.5 780.7 648.9 897 413.6 103.4 0
9810.4 9497.6 8667.8 7321 5844.9 4898.7 4283.5 4099.9 4027.6 3862.1
3673.4 3572.6 3520.9 3433 3164.1 2838.4 2489.4 2347.3 2251.6 2176.6
2135.3 2057.7 1925.9 1809.6 1680.3 1543.3 1406.3 1282.2 1160.7 1015.9
889.3 731.6 648.9 899.6 356.7 87.9 0
